How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AE2: | 0.57 |
| P: | 3.51 in | AA: | 12.06 |
| T: | 1.188 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | G: | 2.87 |
| AJ: | 7.25 | AF: | 0.25 |
| LL: | 2.95 in | BE1: | 0.5 in |
| I: | 5.02 in | H: | 0.53 in |
| LQ1: | 6.31 in | BF: | 0.53 |
| AB: | 5.57 | BD: | 9 |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 19 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 70 |
| Series Code: | OE | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3.25 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

