How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| T: | 1.188 | BD: | 9 |
| AF: | 0.25 | AE2: | 0.57 |
| LL: | 2.95 in | AA: | 12.06 |
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | P: | 3.51 in |
| AK: | 8.5 | D: | 4.19 |
| LQ1: | 6.31 in | I: | 5.02 in |
| V: | 2.51 in | AB: | 5.57 |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Model Code: | 32YF |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output RPM: | 70 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

