How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.19 | G: | 2.87 |
| I: | 5.02 in | AJ: | 7.25 |
| AA: | 12.06 | LL: | 2.95 in |
| BE1: | 0.5 in | AB: | 5.57 |
| T: | 1.188 | AF: | 0.25 |
| LQ1: | 6.31 in | BD: | 9 |
| V: | 2.51 in | P: | 3.51 in |
| AG: | 6.31 | H: | 0.53 in |
Technical Specifications
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3 |
| Service Factor: | 1 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

