How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.25 |
| AE2: | 0.57 | D: | 4.19 |
| H: | 0.53 in | AA: | 12.06 |
| LL: | 2.95 in | T: | 1.188 |
| BD: | 9 | AB: | 5.57 |
| AG: | 6.31 | BE1: | 0.5 in |
| I: | 5.02 in | G: | 2.87 |
| P: | 3.51 in | AK: | 8.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | LQ1: | 6.31 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Model Code: | 32YF | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 2.35 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

