How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 6.31 |
| LL: | 2.95 in | V: | 2.51 in |
| G: | 2.87 | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | I: | 5.02 in |
| BE1: | 0.5 in | P: | 3.51 in |
| AF: | 0.25 | T: | 1.188 |
| AA: | 12.06 | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 6.31 in |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 19 | Ratio: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

