How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | LQ1: | 6.31 in |
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| T: | 1.188 | BE1: | 0.5 in |
| AB: | 5.57 | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 7.25 |
| AE2: | 0.57 | AF: | 0.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3.25 | Output RPM: | 339 |
| Ratio: | 5:1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 9.14 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

