How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BD: | 9 |
| I: | 5.02 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| D: | 4.19 | G: | 2.87 |
| AB: | 5.57 | AJ: | 7.25 |
| H: | 0.53 in | T: | 1.188 |
| V: | 2.51 in | LL: | 2.95 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| LQ1: | 6.31 in | AA: | 12.06 |
| AF: | 0.25 | AG: | 6.31 |
Technical Specifications
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.91 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

