How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | LL: | 2.95 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.25 |
| V: | 2.51 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| LQ1: | 6.31 in | T: | 1.188 |
| AK: | 8.5 | I: | 5.02 in |
| AA: | 12.06 | D: | 4.19 |
| BD: | 9 | P: | 3.51 in |
| AG: | 6.31 | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.91 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

