How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AF: | 0.25 |
| G: | 2.87 | BD: | 9 |
| AG: | 6.31 | LQ1: | 6.31 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BF: | 0.53 | T: | 1.188 |
| H: | 0.53 in | AB: | 5.57 |
| BE1: | 0.5 in | LL: | 2.95 in |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 4.19 | AE2: | 0.57 |
| I: | 5.02 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 32YF | Ratio: | 60:1 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 1.57 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

