How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | G: | 2.87 |
| I: | 5.02 in | LQ1: | 6.75 in |
| LL: | 2.95 in | V: | 2.51 in |
| P: | 3.51 in | AG: | 6.31 |
| AJ: | 7.25 | AE2: | 0.57 |
| AA: | 12.06 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| T: | 1.188 | H: | 0.53 in |
| D: | 4.19 | BD: | 9 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.03 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Ratio: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

