How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2.87 |
| P: | 3.51 in | AF: | 0.25 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.57 | V: | 2.51 in |
| D: | 4.19 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| LL: | 2.95 in | T: | 1.188 |
| BD: | 9 | H: | 0.53 in |
| AA: | 12.06 | AB: | 5.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.691 | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

