How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AF: | 0.25 | D: | 4.19 |
| LQ1: | 6.75 in | AA: | 12.06 |
| AG: | 6.31 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.87 |
| AK: | 8.5 | I: | 5.02 in |
| AB: | 5.57 | H: | 0.53 in |
| T: | 1.188 | BD: | 9 |
| LL: | 2.95 in | AE2: | 0.57 |
| P: | 3.51 in | V: | 2.51 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 210TC | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

