How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | LL: | 2.95 in |
| AA: | 12.06 | AF: | 0.25 |
| AK: | 8.5 | T: | 1.188 |
| V: | 2.51 in | LQ1: | 6.75 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | D: | 4.19 |
| G: | 2.87 | H: | 0.53 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 5.57 | I: | 5.02 in |
| P: | 3.51 in | AG: | 6.31 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.19 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

