How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AB: | 5.57 |
| H: | 0.53 in | I: | 5.02 in |
| AA: | 12.06 | AE2: | 0.57 |
| BF: | 0.53 | T: | 1.188 |
| D: | 4.19 | BD: | 9 |
| G: | 2.87 | AJ: | 7.25 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | LQ1: | 6.75 in |
| V: | 2.51 in | AG: | 6.31 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 25:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 32YF | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

