How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AG: | 6.31 |
| T: | 1.188 | LQ1: | 6.75 in |
| LL: | 2.95 in | BF: | 0.53 |
| P: | 3.51 in | AE2: | 0.57 |
| I: | 5.02 in | BD: | 9 |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 7.25 | D: | 4.19 |
| G: | 2.87 | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

