How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AE2: | 0.57 |
| P: | 3.51 in | D: | 4.19 |
| T: | 1.188 | LQ1: | 6.75 in |
| H: | 0.53 in | AB: | 5.57 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AJ: | 7.25 | I: | 5.02 in |
| AG: | 6.31 | BD: | 9 |
| LL: | 2.95 in | G: | 2.87 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

