How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | P: | 3.51 in |
| T: | 1.188 | AA: | 12.06 |
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| D: | 4.19 | AJ: | 7.25 |
| AF: | 0.25 | BE1: | 0.5 in |
| V: | 2.51 in | AB: | 5.57 |
| LL: | 2.95 in | AG: | 6.31 |
| G: | 2.87 | AE2: | 0.57 |
| BD: | 9 | LQ1: | 6.75 in |
Technical Specifications
| Output RPM: | 339 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

