How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | V: | 2.51 in |
| BD: | 9 | LL: | 2.95 in |
| BE1: | 0.5 in | AG: | 6.31 |
| AK: | 8.5 | LQ1: | 6.75 in |
| AA: | 12.06 | P: | 3.51 in |
| AE2: | 0.57 | AB: | 5.57 |
| BF: | 0.53 | D: | 4.19 |
| H: | 0.53 in | G: | 2.87 |
| AF: | 0.25 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | 32YF | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.91 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output RPM: | 35 | Bore Code: | 19 |
| Series Code: | OE | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

