How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 12.06 |
| AF: | 0.25 | LL: | 2.95 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AB: | 5.57 |
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 | AK: | 8.5 |
| P: | 3.51 in | AE2: | 0.57 |
| LQ1: | 6.75 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| T: | 1.188 | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.84 | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

