How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | T: | 1.188 |
| V: | 2.51 in | H: | 0.53 in |
| P: | 3.51 in | BD: | 9 |
| I: | 5.02 in | G: | 2.87 |
| AF: | 0.25 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| LL: | 2.95 in | BE1: | 0.5 in |
| AB: | 5.57 | BF: | 0.53 |
| AK: | 8.5 | AA: | 12.06 |
| LQ1: | 6.75 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 19 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Ratio Range: | 80:1 |
| Motor Frame Size: | 210TC | Ratio: | 80:1 |
| Output Diameter (in): | 1.188 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

