How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LL: | 2.95 in |
| AK: | 8.5 | V: | 2.51 in |
| P: | 3.51 in | AA: | 12.06 |
| AJ: | 7.25 | AF: | 0.25 |
| D: | 4.19 | H: | 0.53 in |
| BE1: | 0.5 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| I: | 5.02 in | BD: | 9 |
| T: | 1.188 | LQ1: | 6.75 in |
| AE2: | 0.57 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 32YF | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 19 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.03 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

