How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.188 |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 12.06 | AF: | 0.25 |
| I: | 5.02 in | AE2: | 0.57 |
| BE: | 0.38 in | AB: | 5.57 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | P: | 3.51 in |
| AG: | 6.31 | LL: | 2.95 in |
| G: | 2.87 | D: | 4.19 |
| V: | 2.51 in | LQ: | 5.88 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

