How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | G: | 2.87 |
| LL: | 2.95 in | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 12.06 | AK: | 4.5 |
| AG: | 6.31 | BE: | 0.38 in |
| P: | 3.51 in | V: | 2.51 in |
| LQ: | 5.88 in | I: | 5.02 in |
| T: | 1.188 | AB: | 5.57 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AF: | 0.25 |
Technical Specifications
| Output RPM: | 117 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 19 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.28 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

