How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | I: | 5.02 in |
| AF: | 0.25 | D: | 4.19 |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.188 | AA: | 12.06 |
| AJ: | 5.88 | BF: | 0.41 |
| LQ: | 5.88 in | P: | 3.51 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | V: | 2.51 in |
| AG: | 6.31 | AB: | 5.57 |
| G: | 2.87 | AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YF-2 | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.28 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

