How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | I: | 5.02 in |
| AG: | 6.31 | P: | 3.51 in |
| AJ: | 5.88 | LL: | 2.95 in |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 5.57 | BD: | 5.88 |
| LQ: | 5.88 in | V: | 2.51 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AK: | 4.5 |
| D: | 4.19 | BE: | 0.38 in |
| AF: | 0.25 | G: | 2.87 |
Technical Specifications
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Model Code: | 32YF |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

