How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AA: | 12.06 |
| BD: | 5.88 | D: | 4.19 |
| AJ: | 5.88 | AB: | 5.57 |
| I: | 5.02 in | BF: | 0.41 |
| AF: | 0.25 | T: | 1.188 |
| P: | 3.51 in | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.57 |
| LQ: | 5.88 in | BE: | 0.38 in |
| AG: | 6.31 | LL: | 2.95 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.35 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 3.00 | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

