How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.188 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| D: | 4.19 | LL: | 2.95 in |
| P: | 3.51 in | V: | 2.51 in |
| H: | 0.53 in | BE: | 0.38 in |
| AB: | 5.57 | LQ: | 5.88 in |
| I: | 5.02 in | BD: | 5.88 |
| AG: | 6.31 | AE2: | 0.57 |
| AK: | 4.5 | AA: | 12.06 |
| AJ: | 5.88 | G: | 2.87 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.35 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Model Code: | 32YF |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

