How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | G: | 2.87 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 12.06 | AG: | 6.31 |
| AJ: | 5.88 | LL: | 2.95 in |
| T: | 1.188 | H: | 0.53 in |
| BD: | 5.88 | V: | 2.51 in |
| LQ: | 5.88 in | D: | 4.19 |
| AF: | 0.25 | AK: | 4.5 |
| AE2: | 0.57 | P: | 3.51 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 2.35 | Ratio Range: | 40:1 |
| Bore Code: | 19 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

