How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | AA: | 12.06 |
| LQ: | 5.88 in | G: | 2.87 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | AB: | 5.57 |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 3.51 in | T: | 1.188 |
| AE2: | 0.57 | BD: | 5.88 |
| AG: | 6.31 | AF: | 0.25 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 9.14 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

