How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 5.88 in |
| P: | 3.51 in | BD: | 5.88 |
| AB: | 5.57 | AG: | 6.31 |
| LL: | 2.95 in | AF: | 0.25 |
| T: | 1.188 | H: | 0.53 in |
| G: | 2.87 | D: | 4.19 |
| AE2: | 0.57 | AA: | 12.06 |
| V: | 2.51 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| I: | 5.02 in | BF: | 0.41 |
Technical Specifications
| Bore Code: | 19 | Input RPM: | 1,750 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Ratio: | 50:1 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.91 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

