How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BD: | 5.88 | D: | 4.19 |
| AJ: | 5.88 | LL: | 2.95 in |
| AF: | 0.25 | AA: | 12.06 |
| T: | 1.188 | G: | 2.87 |
| I: | 5.02 in | H: | 0.53 in |
| LQ: | 5.88 in | BE: | 0.38 in |
| AK: | 4.5 | AB: | 5.57 |
| BF: | 0.41 | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

