How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| G: | 2.87 | I: | 5.02 in |
| P: | 3.51 in | AG: | 6.31 |
| AE2: | 0.57 | AA: | 12.06 |
| AF: | 0.25 | LQ: | 5.88 in |
| AB: | 5.57 | BD: | 5.88 |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| T: | 1.188 | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.57 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Model Code: | 32YF |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

