How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BE: | 0.38 in |
| G: | 2.87 | AA: | 12.06 |
| P: | 3.51 in | H: | 0.53 in |
| LL: | 2.95 in | BF: | 0.41 |
| D: | 4.19 | AJ: | 5.88 |
| T: | 1.188 | AE2: | 0.57 |
| AG: | 6.31 | LQ: | 5.88 in |
| AF: | 0.25 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| I: | 5.02 in | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 7.84 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Gear Type: | Worm | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

