How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | P: | 3.51 in |
| T: | 1.188 | G: | 2.87 |
| LL: | 2.95 in | AF: | 0.25 |
| I: | 5.02 in | V: | 2.51 in |
| AA: | 12.06 | AG: | 6.31 |
| LQ: | 5.88 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AB: | 5.57 | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

