How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AJ: | 5.88 |
| D: | 4.19 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AE2: | 0.57 | AB: | 5.57 |
| P: | 3.51 in | T: | 1.25 |
| V: | 2.51 in | LL: | 2.95 in |
| G: | 2.87 | BF: | 0.41 |
| AF: | 0.25 | BE: | 0.38 in |
| H: | 0.53 in | LQ: | 5.88 in |
| AA: | 12.06 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Model Code: | 32YF |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output RPM: | 175 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 7.03 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

