How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.95 in |
| V: | 2.51 in | G: | 2.87 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AG: | 6.31 |
| AF: | 0.25 | AA: | 12.06 |
| T: | 1.25 | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.57 |
| P: | 3.51 in | D: | 4.19 |
| AB: | 5.57 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 10:1 |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Output RPM: | 175 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

