How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.25 |
| AA: | 12.06 | BF: | 0.41 |
| V: | 2.51 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BE: | 0.38 in | AF: | 0.25 |
| LL: | 2.95 in | AK: | 4.5 |
| AE2: | 0.57 | H: | 0.53 in |
| BD: | 5.88 | G: | 2.87 |
| I: | 5.02 in | LQ: | 5.88 in |
| AG: | 6.31 | D: | 4.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Model Code: | 32YF |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.03 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 10:1 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

