How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AF: | 0.25 |
| P: | 3.51 in | I: | 5.02 in |
| AB: | 5.57 | LL: | 2.95 in |
| AE2: | 0.57 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| D: | 4.19 | AA: | 12.06 |
| T: | 1.25 | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | G: | 2.87 |
| V: | 2.51 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 7.03 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

