How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AA: | 12.06 |
| D: | 4.19 | I: | 5.02 in |
| V: | 2.51 in | AF: | 0.25 |
| P: | 3.51 in | H: | 0.53 in |
| BF: | 0.41 | T: | 1.25 |
| BD: | 5.88 | G: | 2.87 |
| LL: | 2.95 in | AE2: | 0.57 |
| AJ: | 5.88 | AG: | 6.31 |
| LQ: | 5.88 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 100:1 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

