How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | V: | 2.51 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| AF: | 0.25 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.19 |
| AG: | 6.31 | G: | 2.87 |
| BF: | 0.41 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| I: | 5.02 in | BD: | 5.88 |
| AB: | 5.57 | AJ: | 5.88 |
| AA: | 12.06 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

