How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | LQ: | 5.88 in |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.25 | BF: | 0.41 |
| AG: | 6.31 | G: | 2.87 |
| AE2: | 0.57 | V: | 2.51 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BE: | 0.38 in |
| LL: | 2.95 in | H: | 0.53 in |
| I: | 5.02 in | AA: | 12.06 |
| D: | 4.19 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.25 |
| Output RPM: | 17.5 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

