How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.25 |
| AK: | 4.5 | LL: | 2.95 in |
| I: | 5.02 in | LQ: | 5.88 in |
| H: | 0.53 in | BF: | 0.41 |
| V: | 2.51 in | AE2: | 0.57 |
| AA: | 12.06 | BE: | 0.38 in |
| AB: | 5.57 | BD: | 5.88 |
| AG: | 6.31 | P: | 3.51 in |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.19 | Output Key: | 1/4 X 3.00 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

