How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | LQ: | 5.88 in |
| LL: | 2.95 in | BD: | 5.88 |
| D: | 4.19 | AK: | 4.5 |
| BF: | 0.41 | G: | 2.87 |
| AB: | 5.57 | AA: | 12.06 |
| AE2: | 0.57 | V: | 2.51 in |
| I: | 5.02 in | T: | 1.25 |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.25 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 20:1 | Assembly: | YF-2 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

