How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | LL: | 2.95 in |
| D: | 4.19 | P: | 3.51 in |
| G: | 2.87 | LQ: | 5.88 in |
| AF: | 0.25 | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| AB: | 5.57 | AK: | 4.5 |
| AA: | 12.06 | I: | 5.02 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| T: | 1.25 | AE2: | 0.57 |
Technical Specifications
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Bore Code: | 20 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

