How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | P: | 3.51 in |
| AA: | 12.06 | BF: | 0.41 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AE2: | 0.57 |
| V: | 2.51 in | AK: | 4.5 |
| LQ: | 5.88 in | BE: | 0.38 in |
| H: | 0.53 in | G: | 2.87 |
| T: | 1.25 | AG: | 6.31 |
| BD: | 5.88 | AJ: | 5.88 |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Key: | 1/4 X 3.00 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

