How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 12.06 |
| T: | 1.25 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 6.31 |
| P: | 3.51 in | AE2: | 0.57 |
| LQ: | 5.88 in | I: | 5.02 in |
| D: | 4.19 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| V: | 2.51 in | G: | 2.87 |
| AF: | 0.25 | LL: | 2.95 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

