How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| AF: | 0.25 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| V: | 2.51 in | P: | 3.51 in |
| G: | 2.87 | LQ: | 5.88 in |
| AJ: | 5.88 | D: | 4.19 |
| T: | 1.25 | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 5.57 | AE2: | 0.57 |
| AG: | 6.31 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Model Code: | 32YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

