How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 5.88 in |
| LL: | 2.95 in | BD: | 5.88 |
| BF: | 0.41 | AB: | 5.57 |
| H: | 0.53 in | G: | 2.87 |
| AF: | 0.25 | V: | 2.51 in |
| P: | 3.51 in | D: | 4.19 |
| AK: | 4.5 | T: | 1.25 |
| AJ: | 5.88 | AE2: | 0.57 |
| AA: | 12.06 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | 32YF | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.84 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

