How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 5.02 in |
| AE2: | 0.57 | BF: | 0.41 |
| AB: | 5.57 | AA: | 12.06 |
| G: | 2.87 | AK: | 4.5 |
| D: | 4.19 | LL: | 2.95 in |
| V: | 2.51 in | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AF: | 0.25 | BD: | 5.88 |
| P: | 3.51 in | H: | 0.53 in |
| T: | 1.25 | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 3.25 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.03 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

