How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BF: | 0.53 |
| D: | 4.19 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| LQ1: | 6.31 in | G: | 2.87 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 6.31 | I: | 5.02 in |
| V: | 2.51 in | AE2: | 0.57 |
| T: | 1.25 | BD: | 9 |
| AJ: | 7.25 | AA: | 12.06 |
| LL: | 2.95 in | P: | 3.51 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

